??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1701B
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
250 N
HALTEKRPLUS
fixing powerwith PLUS-connection
330 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
33.00 mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
mm
A
width
68.0 mm
B
overall length
52.5 mm
C
clearance
mm
E
casing height
12.05 mm
A1
position of mounting holes
28.7 mm
A2
Deckel Abstand
28.85 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.8 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MCPS1701B