??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1201A
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
NB
SCHIENTYP
type of guide rail
SEB
GROESSE
size
12
WAGENTYP
type of carriage
A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
240 N
HALTEKRPLUS
fixing powerwith PLUS-connection
330 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
12.00 mm
D
fastening surface/rail base
13.0 mm
X
fastening surface/rail base without adapting plate
13.0 mm
T
thickness of distance plate
mm
A
width
37.5 mm
B
overall length
52.5 mm
C
clearance
2.95 mm
E
casing height
10.05 mm
A1
position of mounting holes
13.2 mm
A2
Deckel Abstand
14.85 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.5 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
Classifications
CNS
Object Properties:
Order Number: MCPS1201A-NBSEB-A-12