??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCP pneumatic clamping - miniature closing with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number
MCP2501H
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
IKO
SCHIENTYP
type of guide rail
LWL
GROESSE
size
25
WAGENTYP
type of carriage
LWLC..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
550 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.20 mm
D
fastening surface/rail base
25.0 mm
X
fastening surface/rail base without adapting plate
25.0 mm
T
thickness of distance plate
mm
A
width
54.4 mm
BMAX
max. length
41.0 mm
C
clearance
5.05 mm
E
casing height
19.95 mm
A1
position of mounting holes
23.9 mm
B1
length of casing
41.0 mm
B2
position of mounting holes
10.50 mm
B3
fixing holes / length
8.0 mm
H1
casing height
23.0 mm
G
fastening screw thread
M4
G1
air connection
M3
H
depth of fastening screw thread
6.2 mm
X1
air filter horizontal
36.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
4.1 mm
Y2
air connection vertical
5.0 mm
Classifications
CNS
Object Properties:
Order Number: MCP2501H-IKOLWL-LWLC..B-25