??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MCP pneumatic clamping - miniature closing with pneumatic pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number
MCP1514L
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
320 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
14.70 mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
mm
A
width
41.5 mm
BMAX
max. length
34.0 mm
C
clearance
mm
E
casing height
12.05 mm
A1
position of mounting holes
15.7 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.8 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MCP1514L
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.