??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MCP pneumatic clamping - miniature closing with pneumatic pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number
MCP1201A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
LU(L1U)
GROESSE
size
12
WAGENTYP
type of carriage
LAU..TR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
280 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
D
fastening surface/rail base
13.0 mm
X
fastening surface/rail base without adapting plate
13.0 mm
T
thickness of distance plate
mm
A
width
37.5 mm
BMAX
max. length
34.0 mm
C
clearance
2.95 mm
E
casing height
10.05 mm
A1
position of mounting holes
13.2 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.5 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MCP1201A-NSKLU(L1U)-LAU..TR-12
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.