??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCP pneumatic clamping - miniature closing with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number
MCP0912D
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
MISUMI
SCHIENTYP
type of guide rail
STZL (Miniature)
GROESSE
size
9(10)
WAGENTYP
type of carriage
SELBM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
130 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
9.00 mm
D
fastening surface/rail base
10.0 mm
X
fastening surface/rail base without adapting plate
10.0 mm
T
thickness of distance plate
mm
A
width
32.5 mm
BMAX
max. length
34.0 mm
C
clearance
2.15 mm
E
casing height
7.85 mm
A1
position of mounting holes
9.7 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
15.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.3 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classifications
CNS
Object Properties:
Order Number: MCP0912D-MISUMISTZL (Miniature)-SELBM-9(10)