??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS4512FS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
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
HIWIN
SCHIENTYP
type of guide rail
RG(QR)
GROESSE
size
45
WAGENTYP
type of carriage
RGW..HC
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
3600 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
30.00 mm
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
60.0 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length
113.2 mm
BMAX
max. length
113.2 mm
C
clearance
8.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
26 mm
A2
cap position
78.8 mm
B1
cap length
32.2 mm
B2
length of casing
49 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M10
G2
air connection
G1/8
K
cap diameter
30 mm
L1
air connection horizontal
31.1 mm
L2
air connection vertical
15.0 mm
H
depth of fastening screw thread
15.0 mm
H1
cap position
35.5 mm
Classifications
CNS
Object Properties:
Order Number: MBPS4512FS1-HIWINRG(QR)-RGW..HC-45