??
CAD모델 선택
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS4512ES1
ADAPTERPLA
item number distance plate
PMB45-1-5
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
45
WAGENTYP
type of carriage
HGW..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2600 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
58.5 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length
108.7 mm
BMAX
max. length
108.7 mm
C
clearance
13.5 mm
E
casing height
45.0 mm
A1
fixing holes/width
26 mm
A2
cap position
88.0 mm
B1
cap length
27.7 mm
B2
length of casing
49 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M10
G2
air connection
G1/8
K
cap diameter
28 mm
L1
air connection horizontal
16.0 mm
L2
air connection vertical
8.0 mm
H
depth of fastening screw thread
14.0 mm
H1
cap position
29.5 mm
분류
CNS
Object Properties:
Order Number: MBPS4512ES1-PMB45-1-5-HIWINHG(QH)-HGW..CA-45
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..