??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3504BS1-A
ADAPTERPLA
item number distance plate
PMB35-2
ENDDVIS
with/without Seals
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
PMI
SCHIENTYP
type of guide rail
MSB
GROESSE
size
35
WAGENTYP
type of carriage
MSB..LE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
46.0 mm
T
thickness of distance plate
2.0 mm
A
width
100 mm
B
max. length
106.0 mm
BMAX
max. length
106.0 mm
C
clearance
7.5 mm
E
casing height
38.5 mm
A1
fixing holes/width
24 mm
A2
cap position
70.4 mm
B1
cap length
29.0 mm
B2
length of casing
48 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
25 mm
L1
air connection horizontal
19.0 mm
L2
air connection vertical
7.5 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
24.7 mm
Classifications
CNS
Object Properties:
Order Number: MBPS3504BS1-A-PMB35-2-PMIMSB-MSB..LE-35