??
Choix du modèle CAO
pneumatic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3003AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
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
Schneeberger
SCHIENTYP
type of guide rail
MR
GROESSE
size
30
WAGENTYP
type of carriage
MRW..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
19.00 mm
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length
107.0 mm
BMAX
max. length
107.0 mm
C
clearance
3.5 mm
E
casing height
38.5 mm
A1
fixing holes/width
22 mm
A2
cap position
58.0 mm
B1
cap length
29.0 mm
B2
length of casing
47 mm
B3
fixing holes/length
23.0 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
25 mm
L1
air connection horizontal
30.5 mm
L2
air connection vertical
7.2 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
24.0 mm
Classifications
CNS
Object Properties:
Order Number: MBPS3003AS1-SchneebergerMR-MRW..B-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.