??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS2504BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
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
1200 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
23.00 mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
mm
A
width
75 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
mm
E
casing height
29.5 mm
A1
fixing holes/width
20 mm
A2
cap position
52.0 mm
B1
cap length
22.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M6
G2
air connection
M5
K
cap diameter
20 mm
L1
air connection horizontal
16.2 mm
L2
air connection vertical
5.0 mm
H
depth of fastening screw thread
8.0 mm
H1
cap position
18.0 mm
Classifications
CNS
Object Properties:
Order Number: MBPS2504BS1