??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS2501GS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
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
THK
SCHIENTYP
type of guide rail
SSR
GROESSE
size
25
WAGENTYP
type of carriage
SSR..XTB
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
23.00 mm
D
fastening surface/rail base
33 mm
X
fastening surface/rail base without adapting plate
33.0 mm
T
thickness of distance plate
mm
A
width
75 mm
B
max. length
95.0 mm
BMAX
max. length
95.0 mm
C
clearance
5.5 mm
E
casing height
27.5 mm
A1
fixing holes/width
20 mm
A2
cap position
52.0 mm
B1
cap length
22.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M6
G2
air connection
M5
K
cap diameter
20 mm
L1
air connection horizontal
33.0 mm
L2
air connection vertical
6.0 mm
H
depth of fastening screw thread
8.0 mm
H1
cap position
16.5 mm
Classifications
CNS
Object Properties:
Order Number: MBPS2501GS1-THKSSR-SSR..XTB-25