??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS1512ES1
ADAPTERPLA
item number distance plate
PMB15-4
ENDDVIS
with/without Seals
without
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
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
15
WAGENTYP
type of carriage
QHH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
9.60 mm
D
fastening surface/rail base
28 mm
X
fastening surface/rail base without adapting plate
24.0 mm
T
thickness of distance plate
4.0 mm
A
width
61 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
2.5 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
cap position
40.8 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M5
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
34.5 mm
L2
air connection vertical
5.3 mm
H
depth of fastening screw thread
7.3 mm
H1
cap position
11.8 mm
Classifications
CNS
Object Properties:
Order Number: MBPS1512ES1-PMB15-4-HIWINHG(QH)-QHH..CA-15