??
Wybór modelu CAD
pneumatic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
LKP active pneumatic clamping - closed with pressure
Lista materiałowa
pneumatic clamping
BESTELLNUM
item number clamping element
LKP3001AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
ABBA
SCHIENTYP
type of Rail
BRR(BRS)
GROESSE
size
30
WAGENTYP
type of Carriage
BRD..LA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
A1
fastening screw offset
22 mm
A3
air connection front-side LKP
44.30
B1
length LKP
66.5 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
22 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
E1
air connection front-side LKP
10.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
8.5 mm
G1
air connection / air filter
M5
L
air connection / air filter
41.5 mm
L1
air connection LKPS/ air filter LKP
6.5 mm
L2
air filter LKPS / air connection LKP
30.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: LKP3001AS2-A-ABBABRR(BRS)-BRD..LA-30
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties:
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.