??
CAD model selection
electrical clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKE electric clamping element - -
Bill of material
electrical clamping
BESTELLNUM
item number
LKE3010BS1
ADAPTERPLA
item number distance plate
PLKE30-3
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
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
30
WAGENTYP
type of carriage
LRXDG..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
RICHT
installation way
from front
D
height (guide rail manufacturer)
45.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
3.0 mm
E
casing height
29.40 mm
C
clearance
10.00 mm
E1
casing height
34.50 mm
C1
clearance
7.50 mm
A
width
71.0 mm
A1
fastening screw offset
22.0 mm
A2
position of guide rail horizontal
28.3 mm
A3
position of guide rail horizontal
42.7
B1
overall length
153.2 mm
B2
position of mounting holes
17.40 mm
B3
fastening screw offset
22.0 mm
B4
cord position
122.7 mm
B5
ajusting screw horizontal
28.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
21.3 mm
L2
plug position
21.1 mm
L3
ajusting screw vertical
20.5 mm
OW
Öffnungsweite
17.60 mm
X1
27.8
Y1
20.5
Z1
SW
3.0
L
Leitungslänge
D1
Leitung Durchmesser
mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 2.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 500mA kurzschlussfest / geschlossen: PNP 24 V, 500mA kurzschlussfest
Classifications
CNS
Object Properties:
Order Number: LKE3010BS1-PLKE30-3-IKOLRX(MX)-LRXDG..SL-30