??
CAD模型选择
electrical clamping
HELP_VARIABLE
公司
Zimmer Group
描述
LKE electric clamping element - -
明细表
electrical clamping
BESTELLNUM
item number
LKE3005AS1
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
30
WAGENTYP
type of carriage
R1622 (SNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
RICHT
installation way
from front
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
E
casing height
29.40 mm
C
clearance
10.00 mm
E1
casing height
34.50 mm
C1
clearance
7.50 mm
A
width
71.0 mm
A1
fastening screw offset
22.0 mm
A2
position of guide rail horizontal
28.3 mm
A3
position of guide rail horizontal
42.7
B1
overall length
153.2 mm
B2
position of mounting holes
17.40 mm
B3
fastening screw offset
22.0 mm
B4
cord position
122.7 mm
B5
ajusting screw horizontal
28.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
21.3 mm
L2
plug position
21.1 mm
L3
ajusting screw vertical
20.5 mm
OW
Öffnungsweite
18.00 mm
X1
27.8
Y1
20.5
Z1
SW
3.0
L
Leitungslänge
D1
Leitung Durchmesser
mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 2.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 500mA kurzschlussfest / geschlossen: PNP 24 V, 500mA kurzschlussfest
分类
CNS
Object Properties:
Order Number: LKE3005AS1-Bosch RexrothR16..(Kugel)-R1622 (SNS)-30
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.