??
Choix du modèle CAO
electrical clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKE electric clamping element - -
Nomenclature
electrical clamping
BESTELLNUM
item number
LKE3001AS1
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
30
WAGENTYP
type of carriage
HSR..CAM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
E
casing height
29.40 mm
C
clearance
10.00 mm
E1
casing height
34.50 mm
C1
clearance
7.50 mm
A
width
71.0 mm
A1
fastening screw offset
22.0 mm
A2
position of guide rail horizontal
28.3 mm
A3
position of guide rail horizontal
42.7
B1
overall length
153.2 mm
B2
position of mounting holes
17.40 mm
B3
fastening screw offset
22.0 mm
B4
cord position
122.7 mm
B5
ajusting screw horizontal
28.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
21.3 mm
L2
plug position
21.1 mm
L3
ajusting screw vertical
20.5 mm
OW
Öffnungsweite
28.00 mm
X1
27.8
Y1
20.5
Z1
SW
3.0
L
Leitungslänge
D1
Leitung Durchmesser
mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 2.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 500mA kurzschlussfest / geschlossen: PNP 24 V, 500mA kurzschlussfest
Classifications
CNS
Object Properties:
Order Number: LKE3001AS1-THKHSR-HSR..CAM-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.