??
Choix du modèle CAO
electrical clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKE electric clamping element - -
Nomenclature
electrical clamping
BESTELLNUM
item number
LKE2501AS1
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
25
WAGENTYP
type of carriage
MHSG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1100 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
36.0 mm
X
fastening surface/rail base
36.0 mm
T
thickness of distance plate
0.0 mm
E
casing height
25.00 mm
C
clearance
11.00 mm
E1
casing height
29.00 mm
C1
clearance
7.00 mm
A
width
64.5 mm
A1
fastening screw offset
20.0 mm
A2
position of guide rail horizontal
25.8 mm
A3
position of guide rail horizontal
38.7
B1
overall length
153.2 mm
B2
position of mounting holes
18.40 mm
B3
fastening screw offset
20.0 mm
B4
cord position
122.7 mm
B5
ajusting screw horizontal
28.4 mm
G
fastening screw thread
M6
H
depth of fastening screw thread
6.0 mm
L1
plug position
18.8 mm
L2
plug position
18.6 mm
L3
ajusting screw vertical
16.0 mm
OW
Öffnungsweite
23.00 mm
X1
25.3
Y1
16.0
Z1
SW
3.0
L
Leitungslänge
300
D1
Leitung Durchmesser
5.8 mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 1.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 400mA kurzschlussfest / geschlossen: PNP 24 V, 400mA kurzschlussfest
Classifications
CNS
Object Properties:
Order Number: LKE2501AS1-IKOLWH(MH)-MHSG-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.