??
CAD模型选择
electrical clamping
HELP_VARIABLE
公司
Zimmer Group
描述
LKE electric clamping element - -
明细表
electrical clamping
BESTELLNUM
item number
LKE1501AS1
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
15
WAGENTYP
type of carriage
LWH..SL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
600 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
24.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
E
casing height
19.95 mm
C
clearance
4.05 mm
E1
casing height
22.05 mm
C1
clearance
1.95 mm
A
width
50.6 mm
A1
fastening screw offset
15.0 mm
A2
position of guide rail horizontal
21.8 mm
A3
position of guide rail horizontal
28.8
B1
overall length
137.3 mm
B2
position of mounting holes
14.80 mm
B3
fastening screw offset
15.0 mm
B4
cord position
105.3 mm
B5
ajusting screw horizontal
22.3 mm
G
fastening screw thread
M4
H
depth of fastening screw thread
4.3 mm
L1
plug position
13.5 mm
L2
plug position
14.1 mm
L3
ajusting screw vertical
11.9 mm
OW
Öffnungsweite
15.00 mm
X1
18.3
Y1
11.9
Z1
SW
3.0
L
Leitungslänge
300
D1
Leitung Durchmesser
5.8 mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 1.0 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 400mA kurzschlussfest / geschlossen: PNP 24 V, 400mA kurzschlussfest
分类
CNS
Object Properties:
Order Number: LKE1501AS1-IKOLWH(MH)-LWH..SL-15
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.