??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS5505BS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
55
WAGENTYP
type of Carriage
R1822 (SNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
3600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
31.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
70.0 mm
T
thickness of distance plate
mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
B4
air connection LKPS position
24.0 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
14.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
94.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
10.0 mm
L2
air filter LBPS
51.0 mm
Classificazioni
CNS
Object Properties:
Order Number: LBPS5505BS2-A-Bosch RexrothR18..(Rolle)-R1822 (SNS)-55
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.