??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS5502BS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
3600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
35.80 mm
D
height (guide rail manufacturer)
mm
X
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
B4
air connection LKPS position
24.0 mm
C
clearance
mm
E
casing height
57.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
14.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
94.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
10.0 mm
L2
air filter LBPS
51.0 mm
Classificazioni
CNS
Object Properties:
Order Number: LBPS5502BS2-A