??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3505BS2-A
ADAPTERPLA
item number distance plate
PLK35-7
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
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
35
WAGENTYP
type of Carriage
R1821 (SNH)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1900 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
21.00 mm
D
height (guide rail manufacturer)
55.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
7.0 mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
B
length
124.5 mm
BMAX
max. length
124.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
10.0 mm
H1
groove for initiator LKPS
16.4 mm
H2
groove for initiator LKPS
64.6 mm
H3
groove for initiator LKPS
56.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
7.5 mm
L2
air filter
35.5 mm
Classifications
CNS
Object Properties:
Order Number: LBPS3505BS2-A-PLK35-7-Bosch RexrothR18..(Rolle)-R1821 (SNH)-35