??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3501AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LWH(MH)
GROESSE
size
35
WAGENTYP
type of Carriage
LWHT..B
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1900 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
B
length LBPS
124.5 mm
BMAX
max. length
124.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
10.0 mm
H1
groove for initiator LKPS
16.4 mm
H2
groove for initiator LKPS
64.6 mm
H3
groove for initiator LKPS
56.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
7.5 mm
L2
air filter LBPS
35.5 mm
Classificazioni
CNS
Object Properties:
Order Number: LBPS3501AS2-A-IKOLWH(MH)-LWHT..B-35
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.