??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS2501AS2-A
ADAPTERPLA
item number distance plate
PLK25-6
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
LH(L1H)
GROESSE
size
25
WAGENTYP
type of Carriage
LAA...BNZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.00 mm
D
height (guide rail manufacturer)
40.0 mm
X
fastening surface/rail base
34.0 mm
T
thickness of distance plate
6.0 mm
A
width
48.0 mm
A1
fastening screw offset
20 mm
B
length LBPS
86.0 mm
BMAX
max. length
86.0 mm
B2
position of mounting holes
8.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
18.0 mm
C
clearance
5.5 mm
E
casing height
28.5 mm
G
fastening screw thread
M6
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
6.0 mm
H1
groove for initiator LKPS
24.5 mm
H2
groove for initiator LKPS
42.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
35.5 mm
L1
air connection
8.5 mm
L2
air filter LBPS
24.0 mm
Classificazioni
CNS
Object Properties:
Order Number: LBPS2501AS2-A-PLK25-6-NSKLH(L1H)-LAA...BNZ-25
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.