??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS2014DS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
650 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
11.80 mm
D
height (guide rail manufacturer)
mm
X
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
44.0 mm
A1
fastening screw offset
20 mm
B
length LBPS
81.0 mm
BMAX
max. length
81.0 mm
B2
position of mounting holes
7.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
17.0 mm
C
clearance
mm
E
casing height
24.5 mm
G
fastening screw thread
M5
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
5.5 mm
H1
groove for initiator LKPS
20.5 mm
H2
groove for initiator LKPS
38.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
33.5 mm
L1
air connection
4.5 mm
L2
air filter LBPS
20.5 mm
Classificazioni
CNS
Object Properties:
Order Number: LBPS2014DS2-A