??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS1505GS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
400 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
9.20 mm
D
height (guide rail manufacturer)
mm
X
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
B
length LBPS
76.0 mm
BMAX
max. length
76.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
B4
air connection LKPS position
16.0 mm
C
clearance
mm
E
casing height
20.7 mm
G
fastening screw thread
M4
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
4.5 mm
H1
groove for initiator LKPS
8.5 mm
H2
groove for initiator LKPS
30.2 mm
H3
groove for initiator LKPS
27.0 mm
L
air connection / air filter
31.5 mm
L1
air connection
4.5 mm
L2
air filter LBPS
17.0 mm
分类
CNS
Object Properties:
Order Number: LBPS1505GS2-A
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.