??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS6503AS2
ADAPTERPLA
item number distance plate
B
overall length
312.0 mm
B1
length of casing
276 mm
B4
hydraulic connection
258.0 mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Schneeberger
SCHIENTYP
type of Rail
MR
GROESSE
size
65
WAGENTYP
type of Carriage
MRW..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
13700 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
43.00 mm
D
fastening surface/rail base
90 mm
X
fastening surface/rail base
90 mm
T
thickness of distance plate
mm
A
width
125.5 mm
C
clearance
11.5 mm
E
casing height
78.5 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50 mm
B2
mounting holes/length
180 mm
B3
mounting holes/length
60 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
10.0 mm
L
hydraulic connection vertical
18.4 mm
L1
hydraulic connection horizontal
258.0
Classifications
CNS
Object Properties:
Order Number: LBHS6503AS2-SchneebergerMR-MRW..B-65