??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS4510AS2A
ADAPTERPLA
item number distance plate
B
overall length
242.0 mm
B1
length of casing
210 mm
B4
hydraulic connection
195.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LWH(MH)
GROESSE
size
45
WAGENTYP
type of Carriage
LWH..M
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
7000 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
45.00 mm
D
fastening surface/rail base
60 mm
X
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
85.6 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
44 mm
B2
mounting holes/length
130 mm
B3
mounting holes/length
44 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
8.0 mm
L
hydraulic connection vertical
11.9 mm
L1
hydraulic connection horizontal
195.0
Classifications
CNS
Object Properties:
Order Number: LBHS4510AS2A-IKOLWH(MH)-LWH..M-45