??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Nomenclature
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS3001AS2A
ADAPTERPLA
item number distance plate
B
overall length
195.3 mm
B1
length of casing
180 mm
B4
hydraulic connection
165.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
30
WAGENTYP
type of Carriage
HSR..HBM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3500 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
D
fastening surface/rail base
42 mm
X
fastening surface/rail base
42 mm
T
thickness of distance plate
mm
A
width
59.6 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
28 mm
B2
mounting holes/length
111 mm
B3
mounting holes/length
37 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M8
H
depth of the fastening screw thread
5.0 mm
L
hydraulic connection vertical
8.9 mm
L1
hydraulic connection horizontal
165.0
Classifications
CNS
Object Properties:
Order Number: LBHS3001AS2A-THKHSR-HSR..HBM-30