??
Selección de modelo CAD
hydraulic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista de materiales
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS2503AS2
ADAPTERPLA
item number distance plate
PLBH25-4
B
overall length
159.0 mm
B1
length of casing
130 mm
B4
hydraulic connection
115.0 mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Schneeberger
SCHIENTYP
type of Rail
MR
GROESSE
size
25
WAGENTYP
type of Carriage
MRW..E
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
15.00 mm
D
fastening surface/rail base
40 mm
X
fastening surface/rail base
36 mm
T
thickness of distance plate
4.0 mm
A
width
47.6 mm
C
clearance
7.5 mm
E
casing height
28.5 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
24 mm
B2
mounting holes/length
60 mm
B3
mounting holes/length
20 mm
G
hydraulic connection
M5x0.8
ZZUBEHOER
accessories
Der Hydraulikanschluss muss separat mitbestellt werden: CPNEU01094 mit Steckverbinder
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M6
H
depth of the fastening screw thread
5.0 mm
L
hydraulic connection vertical
6.8 mm
L1
hydraulic connection horizontal
115.0
Clasificaciones
CNS
Object Properties:
Order Number: LBHS2503AS2-PLBH25-4-SchneebergerMR-MRW..E-25