??
Selección de modelo CAD
hydraulic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista de materiales
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS2012CS2
ADAPTERPLA
item number distance plate
B
overall length
123.0 mm
B1
length of casing
110 mm
B4
hydraulic connection
95.0 mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
EG(QE)
GROESSE
size
20
WAGENTYP
type of Carriage
EGW..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
15.00 mm
D
fastening surface/rail base
28 mm
X
fastening surface/rail base
28 mm
T
thickness of distance plate
mm
A
width
43.8 mm
C
clearance
3.5 mm
E
casing height
24.5 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
22 mm
B2
mounting holes/length
48 mm
B3
mounting holes/length
16 mm
G
hydraulic connection
M5x0.8
ZZUBEHOER
accessories
Der Hydraulikanschluss muss separat mitbestellt werden: CPNEU01094 mit Steckverbinder
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M5
H
depth of the fastening screw thread
4.2 mm
L
hydraulic connection vertical
6.4 mm
L1
hydraulic connection horizontal
95.0
Clasificaciones
CNS
Object Properties:
Order Number: LBHS2012CS2-HIWINEG(QE)-EGW..CA-20