??
Wybór modelu CAD
hydraulic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiałowa
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS2005AS2A
ADAPTERPLA
item number distance plate
B
overall length
125.6 mm
B1
length of casing
110 mm
B4
hydraulic connection
95.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
20
WAGENTYP
type of Carriage
R1631 (FNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
11.80 mm
D
fastening surface/rail base
30 mm
X
fastening surface/rail base
30 mm
T
thickness of distance plate
mm
A
width
43.8 mm
C
clearance
5.5 mm
E
casing height
24.5 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
22 mm
B2
mounting holes/length
48 mm
B3
mounting holes/length
16 mm
G
hydraulic connection
M5x0.8
ZZUBEHOER
accessories
Der Hydraulikanschluss muss separat mitbestellt werden: CPNEU01094 mit Steckverbinder
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M5
H
depth of the fastening screw thread
4.2 mm
L
hydraulic connection vertical
6.4 mm
L1
hydraulic connection horizontal
95.0
Klasyfikacje
CNS
Object Properties:
Order Number: LBHS2005AS2A-Bosch RexrothR16..(Kugel)-R1631 (FNS)-20
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.