??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH6510BS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
65
WAGENTYP
type of carriage
MXL
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
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
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
40.00 mm
A
width
126.0 mm
B
length with seals
246.2 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
12.0 mm
E
casing height
78.0 mm
A1
fixing holes/width
76 mm
B1
length without seals
227.0 mm
B2
fixing holes/length
120 mm
B3
fixing holes in the middle/length
120 mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
21.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH6510BS3A -IKO-LRX(MX)-MXL-65