??
Choix du modèle CAO
hydraulic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Nomenclature
hydraulic clamping
BESTELLNUM
item number
KWH6503AS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
43.00 mm
A
width
170.0 mm
B
length with seals
257.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
14.5 mm
C
clearance
mm
E
casing height
76.0 mm
A1
fixing holes/width
142 mm
B1
length without seals
227.0 mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
82 mm
G
hydraulic connection
G1/4
G2
fixing holes
14.5 mm
G3
fortification fron beneath with
M14
G4
Durchmesser Schraubenkopf von unten
22.0
H2
thread depth outside the middle
22.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH6503AS1A
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.