KWH6502DS3A
ADAPTERPLA
item number distance plate
PKW65-14-01
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TSX-E(RUE)
GROESSE
size
65
WAGENTYP
type of carriage
RWU..-E-HL
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
100 mm
X
fastening surface/rail base without adapting plate
86.0 mm
T
thickness of distance plate
14.0 mm
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
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
38.20 mm
A
width
126.0 mm
B
length with seals
256.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
10.0 mm
E
casing height
76.0 mm
A1
fixing holes/width
76 mm
B1
length without seals
226.0 mm
B2
fixing holes/length
120 mm
B3
fixing holes in the middle/length
120 mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
21.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH6502DS3A -PKW65-14-01-INA-TSX-E(RUE)-RWU..-E-HL-65