??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH6501BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
NRS
GROESSE
size
65
WAGENTYP
type of carriage
NRS..LR
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
75 mm
X
fastening surface/rail base without adapting plate
75.0 mm
T
thickness of distance plate
0.0 mm
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
17000 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
63.00 mm
A
width
170.0 mm
B
length with seals
219.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
11.0 mm
E
casing height
64.0 mm
A1
fixing holes/width
142 mm
B1
length without seals
200.0 mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
110 mm
G
hydraulic connection
G1/4
G2
fixing holes
14.5 mm
G3
fortification fron beneath with
M14
G4
Durchmesser Schraubenkopf von unten
22.0
H2
thread depth outside the middle
25.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH6501BS1 -THK-NRS-NRS..LR-65