??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH5505AS2
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
55
WAGENTYP
type of carriage
R1623 (SLS)
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
0.0 mm
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
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
34.60 mm
A
width
100.0 mm
B
length with seals
200.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
20.8 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
75 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH5505AS2 -Bosch Rexroth-R16..(Kugel)-R1623 (SLS)-55