??
Selección de modelo CAD
hydraulic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping
BESTELLNUM
item number
KWH5503AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
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
0.0 mm
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
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
35.00 mm
A
width
140.0 mm
B
length with seals
215.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.5 mm
C
clearance
mm
E
casing height
57.0 mm
A1
fixing holes/width
116 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
70 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH5503AS1