??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH5501IS1
ADAPTERPLA
item number distance plate
PKW55-17
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SNS
GROESSE
size
55
WAGENTYP
type of carriage
SNS..LRH
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
80 mm
X
fastening surface/rail base without adapting plate
63.0 mm
T
thickness of distance plate
17.0 mm
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
10200 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
A
width
140.0 mm
B
length with seals
208.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.7 mm
C
clearance
12.0 mm
E
casing height
51.0 mm
A1
fixing holes/width
116 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
16.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH5501IS1 -PKW55-17-THK-SNS-SNS..LRH-55