KWH5501AS1
ADAPTERPLA
item number distance plate
PKW55-10
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
55
WAGENTYP
type of carriage
HSR..LR
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
80 mm
X
fastening surface/rail base without adapting plate
70.0 mm
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
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
38.00 mm
A
width
140.0 mm
B
length with seals
208.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.5 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
116 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH5501AS1 -PKW55-10-THK-HSR-HSR..LR-55