??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH4510AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
45
WAGENTYP
type of carriage
MH
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
60.0 mm
T
thickness of distance plate
0.0 mm
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
9900 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
A
width
120.0 mm
B
length with seals
176.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
11.9 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
100 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH4510AS1 -IKO-LWH(MH)-MH-45