??
Selección de modelo CAD
hydraulic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping
BESTELLNUM
item number
KWH4505AS2A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLRH
GROESSE
size
45
WAGENTYP
type of carriage
LLRHC..LA
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
60.0 mm
T
thickness of distance plate
0.0 mm
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
7400 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
A
width
86.0 mm
B
length with seals
170.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
15.0 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
60 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH4505AS2A -Ewellix(SKF)-LLRH-LLRHC..LA-45