??
Selezione modello CAD
hydraulic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiale
hydraulic clamping
BESTELLNUM
item number
KWH4502BS1A
ADAPTERPLA
item number distance plate
PKW45-10
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
45
WAGENTYP
type of carriage
KWVE..-B-HL
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
60.0 mm
T
thickness of distance plate
10.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
9900 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
29.66 mm
A
width
120.0 mm
B
length with seals
177.6 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
11.9 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
100 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
60 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
Classificazioni
CNS
Object Properties:
Order Number: KWH4502BS1A -PKW45-10-INA-TKVD(KUVE)-KWVE..-B-HL-45
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.