您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/kwh_asmtab.prj},{NB=KWH3510BS1A -IKO-LRX(MX)-MXC-35},{SORTIERUNG=3},{TABELLE=60.71},{GROESSE=35},{D=48},{X=48.0},{T=0.0},{HALTEKRAFT=5700},{BDRUCK=150},{BDRUCKMAX=160},{OW=20.00},{A=100.0},{B=145.0},{BMAX=145.0},{H1=6.4},{C=8.0},{CC=8.0},{E=40.0},{A1=82},{A2=MIN},{B1=120.5},{B2=62},{B3=62},{DD1=10.0},{G4=13.5},{H2=12.0},{L1=MIN},{L2=12.0},{D4=13.5},{ZZZB1=MIN},{KLEMTYP=KWHS1A},{ARTIKEL=KWH3510BS1A},{ADAPTERPLA=},{VERMERK=},{ARTIKELNUM=3510BS1},{ENDDVIS=mit},{SCHIENHERS=IKO},{SCHIENTYP=LRX(MX)},{WAGENTYP=MXC},{ABDECKBAND=nein},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{RICHT=von vorne},{G1=M10},{G=G1/8},{G2=8.6},{G3=M8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
hydraulic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
KWH active hydraulic clamping with diaphragm - closed with pressure
明细表
hydraulic clamping
BESTELLNUM
item number
KWH3510BS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
35
WAGENTYP
type of carriage
MXC
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
48
mm
X
fastening surface/rail base without adapting plate
48.0
mm
T
thickness of distance plate
0.0
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
5700
N
BDRUCK
operating pressure
150
bar
BDRUCKMAX
max. operating pressure
160
bar
RICHT
installation way
from front
OW
Clamping width
20.00
mm
A
width
100.0
mm
B
length with seals
145.0
mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4
mm
C
clearance
8.0
mm
E
casing height
40.0
mm
A1
fixing holes/width
82
mm
B1
length without seals
120.5
mm
B2
fixing holes/length
62
mm
B3
fixing holes in the middle/length
62
mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6
mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0
mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0
mm
分類
CNS
Object Properties:
Order Number:
KWH3510BS1A -IKO-LRX(MX)-MXC-35
REACH认证:
Yes
RoHS认证:
Yes
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.