??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH3505BS3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
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
0.0 mm
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
3500 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
21.00 mm
A
width
70.0 mm
B
length with seals
135.2 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
13.0 mm
C
clearance
mm
E
casing height
47.0 mm
A1
fixing holes/width
50 mm
B1
length without seals
120.5 mm
B2
fixing holes/length
72 mm
B3
fixing holes in the middle/length
72 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
13.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
18.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH3505BS3