??
Selección de modelo CAD
hydraulic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping
BESTELLNUM
item number
KWH3504BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
LH(L1H)
GROESSE
size
35
WAGENTYP
type of carriage
LAA...GMZ
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
48.0 mm
T
thickness of distance plate
0.0 mm
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
5700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
A
width
100.0 mm
B
length with seals
145.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4 mm
C
clearance
8.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
82 mm
B1
length without seals
120.5 mm
B2
fixing holes/length
62 mm
B3
fixing holes in the middle/length
62 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH3504BS1 -NSK-LH(L1H)-LAA...GMZ-35