??
Selezione modello CAD
hydraulic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiale
hydraulic clamping
BESTELLNUM
item number
KWH3503AS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3500 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
21.00 mm
A
width
70.0 mm
B
length with seals
147.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
13.0 mm
C
clearance
mm
E
casing height
47.0 mm
A1
fixing holes/width
50 mm
B1
length without seals
120.5 mm
B2
fixing holes/length
72 mm
B3
fixing holes in the middle/length
72 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
13.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
18.0 mm
Classificazioni
CNS
Object Properties:
Order Number: KWH3503AS3A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.