??
Selección de modelo CAD
hydraulic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping
BESTELLNUM
item number
KWH3502DS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TSX-E(RUE)
GROESSE
size
35
WAGENTYP
type of carriage
RWU..-E-H
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
55 mm
X
fastening surface/rail base without adapting plate
55.0 mm
T
thickness of distance plate
0.0 mm
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
3500 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
21.50 mm
A
width
70.0 mm
B
length with seals
138.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
13.0 mm
C
clearance
5.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
50 mm
B1
length without seals
120.5 mm
B2
fixing holes/length
72 mm
B3
fixing holes in the middle/length
72 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
13.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
18.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH3502DS3A -INA-TSX-E(RUE)-RWU..-E-H-35