KWH3012ES1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
30
WAGENTYP
type of carriage
QHW..HC
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
0.0 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
A
width
90.0 mm
B
length with seals
121.1 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
44 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH3012ES1 -HIWIN-HG(QH)-QHW..HC-30