??
Selección de modelo CAD
hydraulic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping
BESTELLNUM
item number
KWH3012ES1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
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
0.0 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
A
width
90.0 mm
B
length with seals
121.1 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
44 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH3012ES1